Features
- High-speed (480Mbps) and full-speed (12Mbps) signaling capability per USB 2.0
- 1.8V logic compatible
- Low power all off state
- Power OFF protection
- D-/D+ pins overvoltage tolerant to 5.5V
- -3dB frequency: 780MHz
- Low ON capacitance @ 240MHz: 4.2pF
- Low ON-resistance @ VDD = 3V: 4.4Ω
- Low ON-resistance @ VDD = 1.8V: 5.7Ω
- Single supply operation (VDD): 1.8V to 3.3V
- Available in µTQFN, TDFN, MSOP packages
- Pb-free (RoHS compliant)
- Compliant with USB 2.0 short circuit and overvoltage requirements without additional external components
- HBM ESD performance I/O to GND: >12kV
Description
The ISL54222A is a single-supply, dual 2:1 multiplexer that operates on a supply voltage ranging from 1.8V to 3.3V. It features two Single Pole/Double Throw (SPDT) switches configured as a Double Pole/Double Throw (DPDT) switch. This device is designed for switching or routing USB high-speed and full-speed signals in portable, battery-powered products.
The 4.4Ω switches support rail-to-rail operation and are specifically optimized to pass USB full-speed data signals (0V to 3.3V) and USB high-speed data signals (0V to 400mV) with a single supply as low as 1.8V. With high bandwidth and low capacitance, the switches ensure minimal distortion when transmitting USB high-speed data signals.
The digital logic inputs are compatible with 1.8V logic levels when the device is powered by a 1.8V to 3.3V supply. Additionally, the ISL54222A includes an output enable pin that can disable all switches, placing the device in a low-power state.
The ISL54222A is available in four package options: 10 Ld 1.8mm x 1.4mm µTQFN, 10 Ld 2.1mm x 1.6mm µTQFN, 10 Ld TDFN, and 10 Ld MSOP. It operates over a temperature range of -40°C to +85°C.
Applications
- MP3 and other personal media players
- Cellular/Mobile phones
- PDAs
- Digital cameras and camcorders
- USB switching
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pitch (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL54222AIRTZ | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 10# | Tube | 1 | 3.0 x 3.0 x 0.75 | 0.5mm | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL54222AIRTZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 10# | Reel | 1 | 3.0 x 3.0 x 0.75 | 0.5mm | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL54222AIRU1Z-T | Obsolete | N/A | Out of Stock | RoHS:EN | uTQFN | 10# | Reel | 1 | 2.1 x 1.6 x 0.00 | 0.5mm | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C |
| ISL54222AIRUZ-T | Obsolete | N/A | In Stock | RoHS:EN | uTQFN | 10# | Reel | 1 | 1.8 x 1.4 x 0.00 | 0.4mm | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C |
| ISL54222AIUZ | Obsolete | N/A | In Stock | RoHS:EN | MSOP | 10# | Tube | 1 | 3.0 x 3.0 x 0.85 | 0.5mm | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL54222AIUZ-T | Obsolete | N/A | In Stock | RoHS:EN | MSOP | 10# | Reel | 1 | 3.0 x 3.0 x 0.85 | 0.5mm | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
- Product Change NoticePDF 117 KB PCN11059 Jun 17, 2011
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
- DocumentPDF 293 KB tb363 May 04, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 117 KB PCN11059 Jun 17, 2011
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- DocumentPDF 293 KB tb363 May 04, 2018
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.