Features
- High-Speed (480Mbps) and Full-Speed (12Mbps) signaling capability per USB 2.0
- Low distortion negative signal capability audio switches
- Power OFF protection
- COM pins overvoltage tolerant to 5.5V
- Low distortion headphone audio signals
- THD+N at 5mW into 32Ω load: <0.03%
- Cross-talk (100kHz): -98dB
- OFF-isolation (100kHz): 95.5dB
- Single supply operation (VDD): 2.7V to 4.6V
- -3dB bandwidth USB switches: 700MHz
- Available in tiny 12 Ld µTQFN and TQFN packages
- Compliant with USB 2.0 short circuit requirements without additional external components
- Pb-free (RoHS compliant)
Description
The ISL54214 is a single-supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between audio stereo signals and two different USB 2.0 High-Speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of the voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices. The audio switch cells can pass ±1V ground-referenced audio signals with very low distortion (<0.03% THD+N when driving 5mW into 32Ω loads). The USB switch cells have very low ON capacitance (8pF) and high bandwidth to pass USB High-Speed signals (480Mbps) with minimal edge and phase distortion. The ISL54214 is available in a tiny 12 Ld 2.2mm x 1.4mm ultra-thin QFN and 12 Ld 3mm x 3mm TQFN packages. It operates over a temperature range of -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Configuration | 2 x 3:1 |
| BW USB High-Speed (MHz) | 700 |
| VDD Range (V) (V) | 2.7 - 4.6 |
| IS (mA) | 0.0062 |
| Switch Control | Logic Level |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| uTQFN | 2.2 x 1.4 x 0.00 | 12 | 0.4 |
Applications
- MP3 and other personal media players
- Cellular/Mobile phones
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL54214IRUZ-T | Active | N/A | Out of Stock | RoHS:EN | uTQFN | 1ku | $0.47 | 12# | Reel | 1 | 0.4mm | 2.2 x 1.4 x 0.00 | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C | MALAYSIA, THAILAND | USA |
| ISL54214IRTZ | Obsolete | N/A | Out of Stock | RoHS:EN | TQFN | 12# | Tube | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | |||
| ISL54214IRTZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | TQFN | 12# | Reel | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
- Product Change NoticePDF 56 KB PCN10071 Jun 29, 2010
- DocumentPDF 293 KB tb363 May 04, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 56 KB PCN10071 Jun 29, 2010
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- DocumentPDF 293 KB tb363 May 04, 2018
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T Evaluation Board
The ISL54214EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54214 USB 2.0 High-Speed x 2 channels/stereo audio dual SP3T (dual 3-to-1 multiplexer) switch IC.
The ISL54214 single supply dual SP3T analog switch IC operates from a single supply in the... Read More