| CAD Model: | View CAD Model |
| Pkg. Type: | uTQFN |
| Pkg. Code: | LUA |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 1.8 x 1.4 x 0.00 |
| Pitch (mm): | 0.4 |
| RoHS (ISL54064IRUZ-T) | Download |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | uTQFN |
| Carrier Type | Reel |
| MOQ | 3000 |
| Configuration | Dual NC |
| Lead Count (#) | 10 |
| Length (mm) | 1.8 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.8 x 1.4 x 0.00 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.65 |
| Switch or MUX | Stereo Switch |
| THD N 20kΩ Load @ 2VRMS (%) | 0.04 |
| THD N 32Ω Load @ 3.9mW (%) | 0.02 |
| Temp. Range (°C) | -40 to +85°C |
| Type of Switch | SPST |
| VS (Max) (V) | 6.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 1.4 |
The ISL54064 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (20nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54064 also features integrated circuitry to eliminate click and pop noise to an audio speaker. This device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54064 is a committed dual single-pole/single-throw (SPST) that consists of two normally closed (NC) switches with independent logic control.