| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LNM |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL54061IRTZ-T) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.75 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 1 |
| Charge Injection (pC) | 170 |
| Configuration | NC |
| Drain Capacitance (pF) | 100 |
| IS (mA) | 0.0001 |
| Leakage (nA) | 8.13 |
| Length (mm) | 3 |
| MOQ | 6000 |
| Pkg. Type | TDFN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.52 |
| Source Cap (pf) | 36 |
| Switch or MUX | Switch |
| TOFF (ns) | 23 |
| TON (ns) | 43 |
| Thickness (mm) | 0.75 |
| Type of Switch | SPST |
| VCC (Single) (V) | 1.8 - 6.5 |
| Vcc (V) | 1.8 to 6.5 |
| Width (mm) | 3 |
The ISL54061 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. This device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54061 is a committed dual single-pole/single-throw (SPST) that consists of two normally closed (NC) switches with independent logic control.