Features
- Output sample rates up to 104MSPS with input data rates up to 6.5MSPS
- Processing capable of >140dB SFDR out of band
- Vector modulation for supporting IS-136, EDGE, IS95, TDSCDMA, CDMA-2000-1X/3X, W-CDMA, and UMTS
- FM modulation for supporting AMPS, NMT and GSM
- Four completely independent channels on chip, each with programmable 256 Tap shaping FIR, half-band, and high order interpolation filters
- 16-bit parallel microprocessor interface and four independent serial data inputs
- Two 20-bit I/O buses and two 20-bit output buses allow for cascading multiple devices
- 32-bit programmable carrier NCO; 48-bit programmable symbol timing NCOs
- Dynamic gain profiling and output routing control
- Pb-free plus anneal available (RoHS compliant)
Description
The ISL5217 quad programmable upconverter (QPUC) is a QASK/FM modulator/FDM upconverter designed for high dynamic range applications such as cellular basestations. The QPUC combines shaping and interpolation filters, a complex modulator, and timing and carrier NCOs into a single package. Each QPUC can create four FDM channels. Multiple QPUCs can be cascaded digitally to provide for up to 16 FDM channels in multi-channel applications. The ISL5217 supports both vector and FM modulation. In vector modulation mode, the QPUC accepts 16-bit I and Q samples to generate virtually any quadrature AM or PM modulation format. The QPUC also has two FM modulation modes. In the FM with pulse shaping mode, the 16-bit frequency samples are pulse shaped/bandlimited prior to FM modulation. No band limiting filter follows the FM modulator. This FM mode is useful for GMSK type modulation formats. In the FM with band limiting filter mode, the 16-bit frequency samples directly drive the FM modulator. The FM modulator output is filtered to limit the spectral occupancy. This FM mode is useful for analog FM or FSK modulation formats. The QPUC includes an NCO driven interpolation filter, which allows the input and output sample rate to have an integer and/or variable relationship. This re-sampling feature simplifies cascading modulators with sample rates that do not have harmonic or integer frequency relationships. The QPUC offers digital output spectral purity that exceeds 100dB at the maximum output sample rate of 104MSPS, for input sample rates as high as 6.5MSPS. A 16-bit microprocessor compatible interface is used to load configuration and baseband data. A programmable FIFO depth interrupt simplifies the interface to the I and Q input FIFOs.
Applications
- Single or multiple channel digital software radio transmitters (wide-band or narrow-band)
- Basestation transmitter and smart antennas
- Operates with HSP50216 in software radio solutions
- Compatible with the HI5960/ISL5961 or HI5828/ISL5929 D/A converters
| Part Number | Status | Samples | Stock | Package | Carrier Type | MOQ |
|---|---|---|---|---|---|---|
| ISL5217KI | Obsolete | N/A | Out of Stock | FBGA | Tray | 126 |
| ISL5217KIZ | Obsolete | N/A | In Stock | FBGA | Tray | 126 |
Filters
Applied Filters
- DocumentPDF 234 KB hi5828_isl5217wedge Nov 18, 2017
- Application NotePDF 1.97 MB an9911 Apr 19, 2001AI-generated Summary: The document details configurations and performance of the ISL5217 device for cellular applications, including GSM burst mode and EDGE continuous mode. It explains clock rates, sample frequencies, filter settings, and data input methods. The GSM burst mode uses a 16-bit I and Q data input with a fixed integer divider and shaping FIR filter. EDGE mode outputs four channels with specific carrier frequencies and filter configurations. Analog and digital performance analyses are presented with figures illustrating filter frequency responses, analog spectrums, and vector analyzer outputs.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 1.97 MB an9911 Apr 19, 2001AI-generated Summary: The document details configurations and performance of the ISL5217 device for cellular applications, including GSM burst mode and EDGE continuous mode. It explains clock rates, sample frequencies, filter settings, and data input methods. The GSM burst mode uses a 16-bit I and Q data input with a fixed integer divider and shaping FIR filter. EDGE mode outputs four channels with specific carrier frequencies and filter configurations. Analog and digital performance analyses are presented with figures illustrating filter frequency responses, analog spectrums, and vector analyzer outputs.
Application Notes & White Papers (1)
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- DocumentPDF 234 KB hi5828_isl5217wedge Nov 18, 2017
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.