Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Specified for 10% Tolerance Supplies
  • High Data Rates ISL4486 up to 40Mbps ISL81486 up to 30Mbps
  • Large Differential Output Voltage 3V into 54Ω
  • Low Bit-to-Bit (Part-to-Part) Skew for Parallel Applications
  • 0.6 Unit Load Allows up to 50 Devices on the Bus
  • ISL81486 is a Drop-In Replacement for the ADM1486
  • Low Quiescent Current 800µA
  • -7V to +12V Common Mode Input Voltage Range
  • Three State Rx and Tx Outputs
  • 14ns (Max) Propagation Delays, 2ns (Max) Skew
  • Operates from a Single +5V Supply (10% Tolerance)
  • Current Limiting and Thermal Shutdown for driver Overload Protection

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL4486 and ISL81486 are BiCMOS, 5V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication, and feature the larger output voltage and higher data rate - up to 40Mbps - required by high speed PROFIBUS applications. Unlike competitive products, these Intersil devices are specified for 10% tolerance supplies (4. 5V to 5. 5V) and deliver at least a 2. 3V differential output voltage over this supply range. At the 5% tolerance specified by many competitors, the ISL4486 delivers an unsurpassed 2. 5V differential signal into a 54Ω total load. This translates into longer reach, or better data integrity, at the exceptional 40Mbps data rate. SCSI applications benefit from the ISL4486's low receiver and transmitter part-to-part skews, which make it perfect for high speed parallel applications where large numbers of bits must be simultaneously captured. The low bit-to-bit skew eases the timing constraints on the data latching signal. These devices present a 0. 6 unit load to the RS-485 bus, which allows up to 50 transceivers on the network. Receiver (Rx) inputs feature a fail-safe if open design, which ensures a logic high Rx output if Rx inputs are floating. Driver (Tx) outputs are short circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive.

Applications

  • SCSI "Fast 40" Drivers and Receivers
  • PROFIBUS DP and FMS Networks
  • Factory Automation
  • Field Bus Networks
  • Security Networks
  • Building Environmental Control Systems
  • Industrial/Process Control Networks
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL4486IBObsoleteN/AIn StockSOIC8#Tube11.3mm4.9 x 3.9 x 0.00NoSolder Plate-40 to +85°C
ISL4486IB-TObsoleteN/AOut of StockSOICN8#Reel11.3mm4.9 x 3.9 x 0.00NoSolder Plate-40 to +85°C
ISL4486IBZObsoleteN/AIn StockSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL4486IBZ-TObsoleteN/AIn StockSOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL4486IUObsoleteN/AIn StockMSOP8#Tube10.7mm3.0 x 3.0 x 0.00NoSolder Plate-40 to +85°C
ISL4486IU-TObsoleteN/AOut of StockMSOP8#Reel10.7mm3.0 x 3.0 x 0.00NoSolder Plate-40 to +85°C
ISL4486IUZObsoleteN/AOut of StockMSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL4486IUZ-TObsoleteN/AOut of StockMSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C