| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHT |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 1.2 x 0.50 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL43L210IHZ-T) | Download |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Channels (#) | 1 |
| Charge Injection (pC) | 25 |
| Configuration | 1 x 2:1 |
| Drain Capacitance (pF) | 110 |
| Function | Switch |
| IS (mA) | 5.0E-5 |
| Iccq (µA) | 0.001 |
| Leakage (nA) | 30 |
| Length (mm) | 2 |
| MOQ | 3000 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 1.2 x 0.50 |
| Pkg. Type | SC70 |
| Price (USD) | $1.00972 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.34 |
| Source Cap (pf) | 40 |
| Switch or MUX | Switch |
| TOFF (ns) | 3 |
| TON (ns) | 7 |
| Thickness (mm) | 0.5 |
| Type of Switch | SPDT |
| VCC (Single) (V) | 1.1 - 4.5 |
| Vcc (V) | 1.1 to 4.5 |
| Width (mm) | 1.2 |
The Intersil ISL43L210 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low on-resistance and fast switching speeds (tON = 7ns, tOFF = 3ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL43L210 is offered in a 6 lead SC70 package, alleviating board space limitations. The ISL43L210 is a committed SPDT that consist of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.