| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LJN |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL43840IRZ-T) | Download |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 4 |
| Charge Injection (pC) | 0.3 |
| Configuration | Dual |
| Drain Capacitance (pF) | 18 |
| IS (mA) | 0.0001 |
| Leakage (nA) | 0.002 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 39 |
| Source Cap (pf) | 3 |
| Switch or MUX | MUX |
| TOFF (ns) | 18 |
| TON (ns) | 32 |
| Thickness (mm) | 0.9 |
| VCC (Single) (V) | 2 - 12 |
| Vcc (V) | 2 to 12, ±2 to ±6 |
| Width (mm) | 4 |
The Intersil ISL43841 device is a precision, bidirectional, analog switches configured as a a dual 4 channel multiplexer/ demultiplexer designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. The device has a latch bar pin to lock in the last switch address. ON resistance of 39Ω with a ±5V supply and 125Ω with a +3. 3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 0. 1nA at +25°C or 2. 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies.