Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single and Dual Supply, Quad SPDT, Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJN
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43240IRZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)5
Configuration4 x 2:1
Drain Capacitance (pF)30
IS (mA)1.0E-5
Leakage (nA)0.4
Length (mm)4
MOQ6000
Pkg. TypeQFN
Qualification LevelStandard
RDS (ON) (Ohms)18
Source Cap (pf)10
Switch or MUXSwitch/MUX
TOFF (ns)40
TON (ns)52
Thickness (mm)0.9
Type of SwitchSPDT
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)4

Description

The Intersil ISL43240 device is a CMOS, precision, quad SPDT analog switch designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum rON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43240 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer or a dual 2-channel differential multiplexer. Table 1 summarizes the performance of this family.