Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Medium-Voltage, Single Supply, Single SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBN
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.7 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43210AIHZ-T)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Channels (#)2
Charge Injection (pC)5
Configuration1 x 2:1
Drain Capacitance (pF)28
FunctionSwitch/MUX
IS (mA)5.0E-5
Iccq (µA)0.0001
Leakage (nA)0.01
Length (mm)2.9
MOQ3000
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.7 x 0.00
Pkg. TypeSOT23
Qualification LevelStandard
RDS (ON) (Ohms)11
Source Cap (pf)8
Switch or MUXSwitch/MUX
TOFF (ns)17
TON (ns)25
Type of SwitchSPDT
VCC (Single) (V)2.7 - 15
Vcc (V)2.7 to 15
Width (mm)1.7

Description

The Intersil ISL43210A device is a precision, bidirectional, single SPDT analog switch designed to operate from a single +2. 7V to +15V supply. Targeted applications include applications that require a +15V single supply such as 3D TV/Eyeware products and single supply +3. 0V/+5V battery powered equipment that benefit from the devices low power consumption (5µW), low leakage currents (10nA max), and fast switching speeds (tON = 28ns, tOFF = 20ns). Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This device may be used to mux-in additional functionality while reducing ASIC design risk. Its small package alleviates board space limitations, making it an ideal solution. The ISL43210A is a single committed SPDT, which is perfect for use in 2-to-1 multiplexer applications.