Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low-Voltage, Single Supply, Dual SPST, SPDT Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBP
Lead Count (#):8
Pkg. Dimensions (mm):2.9 x 1.7 x 1.10
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43120IHZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Channels (#)2
Charge Injection (pC)5
Configuration2 x SPST
Drain Capacitance (pF)21
FunctionSwitch
IS (mA)5.0E-5
Iccq (µA)0.0001
Leakage (nA)0.2
Length (mm)2.9
MOQ3000
Pitch (mm)0.7
Pkg. Dimensions (mm)2.9 x 1.7 x 1.10
Pkg. TypeSOT23
Price (USD)$1.08471
Qualification LevelStandard
RDS (ON) (Ohms)19
Source Cap (pf)8
Switch or MUXSwitch
TOFF (ns)17
TON (ns)25
Thickness (mm)1.1
Type of SwitchSPST
VCC (Single) (V)2.7 - 12
Vcc (V)2.7 to 12
Width (mm)1.7

Description

The Intersil ISL43120, ISL43121 and ISL43122 devices are precision, bidirectional, dual analog SPST switches designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5μW), low leakage currents (100pA max) and fast switching speeds (tON = 28ns, tOFF = 20ns). Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to “mux-in” additional functionality while reducing ASIC design risk. Some of the smallest packages are available, alleviating board space limitations and making Intersil’s newest line of low-voltage switches an ideal solution. The ISL43120, ISL43121, ISL43122 are dual single-pole/single-throw (SPST) devices. The ISL43120 has two normally open (NO) switches; the ISL43121 has two normally closed (NC) switches; the ISL43122 has one NO and one NC switch and can be used as an SPDT.