| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23 |
| Pkg. Code: | PBM |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.9 x 1.7 x 0.00 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL43111IHZ-T) | Download |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.7 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | USA |
| Channels (#) | 1 |
| Charge Injection (pC) | 8 |
| Configuration | SPST |
| Drain Capacitance (pF) | 40 |
| Function | Switch |
| IS (mA) | 0.001 |
| Iccq (µA) | 0.0001 |
| Leakage (nA) | 0.1 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Pkg. Type | SOT23 |
| Price (USD) | $1.14461 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 11 |
| Source Cap (pf) | 15 |
| Switch or MUX | Switch |
| TOFF (ns) | 21 |
| TON (ns) | 37 |
| Type of Switch | SPST |
| VCC (Single) (V) | 2.4 - 12 |
| Vcc (V) | 2.4 to 12 |
| Width (mm) | 1.7 |
The Intersil ISL43110 and ISL43111 are precision, high performance analog switches that are fully specified for 3. 3V, 5V, and 12V operation, and feature improved leakage, ICC and switching time specifications. Designed to operate from a single +2. 4V to +12V supply, the low supply current (1µA Max over-temperature and voltage ranges) and low leakage currents (1nA) make these switches ideal for battery powered applications. Low rON and fast switching speeds over a wide operating supply range increase these devices usefulness in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages are available alleviating board space limitations, and making Intersil’s newest line of low-voltage switches an ideal solution. The ISL43110 and ISL43111 are single-pole/single-throw (SPST) switches, with the ISL43110 being normally open (NO), and the ISL43111 being normally closed (NC). For similar performance ±5V supply versions, see the ISL43112 and ISL43113 data sheets.