| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LYA |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| RoHS (ISL36111DRZ-TS) | Download |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| Channels (#) | 1 |
| Lead Count (#) | 16 |
| Length (mm) | 3 |
| MOQ | 1200 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Qualification Level | Standard |
| Temp. Range (°C) | 0 to +70°C |
| Thickness (mm) | 0.9 |
| VS (V) | 1.2 |
| Width (mm) | 3 |
The ISL36111 is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gb/s such as 10G Ethernet. The ISL36111 compensates for the frequency-dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the ISL36111 can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins. Operating on a single 1.2V power supply, the ISL36111 enables channel throughputs of 10Gb/s to 11.1Gb/s while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The ISL36111 uses current mode logic (CML) input/output and is packaged in a 3mm x 3mm 16 lead QFN. The device supports LOS functionality for module applications.