| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LBV |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL3298EFRTZ-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 6000 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | USA |
| Advanced Features | Ruggedized |
| CAGE code | 34371 |
| Devices Allowed on Bus | 256 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Half/Full Duplex | N/A |
| High ESD Protection | Yes-IEC61000 |
| Hot Plug | Yes |
| IS Enabled/Disabled | 120 µA |
| Input High Voltage Range | 3 |
| Input Low Voltage Range | 0.8 |
| Length (mm) | 2 |
| PROTO Availability? | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |
| Pkg. Type | TDFN |
| Price (USD) | $0.87431 |
| Primary Feature | ESD Protected RS-485/422 |
| Qualification Level | Standard |
| Rating | Harsh Environment |
| Receivers (#) | 0 |
| SHDN ICC | 0.01 µA |
| Secondary Feature | High Speed |
| Slew Rate Limited | No |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 3 - 3 |
| Supply Voltage Vcc (Min) (V) | 3 |
| Thickness (mm) | 0.75 |
| Transmitters (#) | 1 |
| Tx/Rx Enable | Yes |
| VL Pin | Yes |
| Vcc (V) | 3-5.5 |
| Width (mm) | 3 |
A 26% smaller footprint is available with the ISL3298E TDFN package. This device also features a logic supply pin (VL) that sets the switching points of the DE and DI inputs to be compatible with a lower supply voltage in mixed voltage systems. For companion single RS-485 receivers in micro packages, please see the ISL3280E, ISL3281E, ISL3282E, ISL3283E, ISL3284E datasheet.