Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4Mbps data rate
  • 2.5kVRMS isolation/600VRMS working voltage
  • 3V to 5V power supplies
  • Drives up to 44 devices on an isolated bus
  • 50kV/μs (typical), 30kV/μs (minimum) common-mode transient immunity
  • 44,000 year barrier life
  • 7kV ESD protection
  • Low EMC footprint
  • Thermal shutdown protection
  • -40°C to +85°C temperature range
  • Meets or exceeds ANSI RS-485
  • 0.3" true 8mm 16 Ld SOIC package
  • UL 1577 recognized
  • VDE V 0884-10 certified

Description

The ISL32705E is a galvanically isolated, full-duplex differential bus transceiver, designed for bidirectional data transmission meeting the RS-485 and RS-422 standards for balanced communication. All bus terminals are protected against ±7kV ESD strikes without latch-up. The device uses Giant Magnetoresistance (GMR) as isolation technology. A unique ceramic/polymer composite barrier provides excellent isolation and nearly unlimited barrier life. The part is available in a 16 Ld wide-body SOIC package providing true 8mm creepage distance. The ISL32705E delivers a minimum of 1. 5V into a 54Ω differential load for excellent data integrity over long cable lengths. The device is compatible with 3V and 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short-circuits and bus contention that may cause excessive power dissipation. Receiver inputs feature a “fail-safe if open” design, ensuring a logic high R-output if A/B are floating.

Part NumberStatusSamplesStockPackageCarrier TypeMOQ
ISL32705EIBZObsoleteN/AOut of StockSOICWTube920
ISL32705EIBZ-TObsoleteN/AOut of StockSOICWReel1000
ISL32705EIBZ-T7AObsoleteN/AIn StockSOICWReel250
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?