Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL32470EIBZ-T)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Common Mode Input Range (V)-15 - 15
Data Rate (Mbps)0.25
Devices Allowed on Bus128
Fault Voltage Level (±V)60
Half/Full DuplexFull
High ESD ProtectionYes
Hot PlugYes
Length (mm)8.7
MOQ2500
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Primary FeatureOvervoltage Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC50 µA
Slew Rate LimitedYes
Supply Current Icc (µA)2.3
Supply Voltage Vcc (Min) (V)4.5
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)4.5-5.5
Width (mm)3.9

Description

The ISL3247xE are fault-protected, extended common-mode range differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are fault protected against overvoltages up to ±60V and are protected against ±16. 5kV ESD strikes without latch-up. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this fault-protected RS-485 family one of the most robust on the market. The transmitters (Tx) deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs or allows up to six 120Ω terminations in star topologies. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx outputs feature high drive levels; typically, 15mA at VOL = 1V (to ease the design of opto-coupled isolated interfaces). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. For a fault-protected RS-485 transceiver with a ±25V extended common-mode range, see the ISL32490E and ISL32483E datasheets.