Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra-high precision front-end amplifier
  • Zero-drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-rail input/output
  • Single-ended output
  • RFI filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply: ±1.25V to ±2.75V
  • Low input offset: 5μV, Maximum
  • Low input offset drift: 50nV/°C, Maximum
  • High CMRR: 138dB, G = 100
  • Low gain error: <0.4%, All Gains, Maximum
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4μVP-P
  • Operating temperature range: -40 °C to +125 °C

Description

The ISL28534 is a 5V zero-drift rail-to-rail input/output (RRIO) Programmable Gain Instrumentation Amplifiers (PGIA). This instrumentation amplifier features low offset, low noise, low gain error, and high CMRR. It is ideal for high precision applications over the wide industrial temperature range. This in-amp is designed with a unique 2-bit, 3-state logic interface that allows up to 9 selectable gain settings. The ISL2853x single-ended output amplifier includes an additional uncommitted zero-drift amplifier, useful to buffer the REF input or used as a precision amplifier.

Applications

  • Pressure and strain gauge transducers
  • Weight scales
  • Flow sensors
  • Biometric: ECG/blood glucose
  • Temperature sensors
  • Test and measurement
  • Data acquisition systems
  • Low ohmic current sense

Applied Filters: