| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Carrier Type | Die Waffle Pack |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Not Applicable |
| MOQ | 5 |
| Temp. Range (°C) | -40 to +85°C |
| CAGE code | 34371 |
| AVOL (dB) | 143 |
| Bandwidth (MHz) | 1.5 |
| CMRR (dB) | 145 |
| Channels (#) | 4 |
| DSEE (MeV·cm2/mg) | 73.9 |
| Die Sale Availability? | Yes |
| IOUT (A) | 0.43 |
| IOUT (Max) (mA) | 43 |
| IOUT (mA) | 43 |
| IS per Amp (mA) | 0.44 |
| Noise VN (nV/√Hz) | 8 |
| Offset Voltage (Max) (mV) | 0.085 |
| Offset Voltage (max) | 8.5µV |
| PROTO Availability? | Yes |
| PSRR (db) | 145 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.00 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rating | Space |
| Slew Rate (V/µs) | 0.5 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Supply Voltage Vs Range | 4.5-40 |
| TID LDR (krad(Si)) | 50 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 4.5 |
The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.