Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: 1mV, Max.
  • Input Bias Current: ±5nA, Max.
  • Low Current Consumption: 500µA
  • Voltage Noise: 9nV/Hz
  • Wide Supply Range: 4.5V to 40V
  • Operating Temperature Range: -40°C to +125°C
  • Pb-Free (RoHS Compliant)

Description

The ISL28325 and ISL28345 are dual and quad general purpose amplifiers featuring low noise vs power consumption. The combination of low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for this amplifier include active filters, medical and analytical instrumentation, power supply controls, and industrial controls. The ISL28325 is offered in 8 Ld SOIC and MSOP packages and the ISL28345 is offered in the 14 Ld SOIC package and operates over the -40°C to +125°C temperature range.

Applications

  • Analytical Instrumentation
  • Medical Instrumentation
  • Spectral Analysis Equipment
  • Active Filter Blocks
  • Thermocouples and RTD Reference Buffers
  • Data Acquisition
  • Power Supply Control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28325FBZObsoleteN/AIn StockRoHS:EN
SOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FBZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FBZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FUZObsoleteN/AIn StockRoHS:EN
MSOP8#Tube23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FUZ-T13ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FUZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28325FUZ-T7AObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?