Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single or dual supply, rail-to-rail output and below ground (V-) input capability
  • Rail-to-rail input differential voltage range for comparator applications
  • Single supply range: 3V to 40V
  • Low current consumption (VS = ±5V): 165µA
  • Low noise voltage: 15.8nV/√Hz
  • Low noise current: 80fA/√Hz
  • Low input offset voltage (ISL28108): 150µV
  • Superb temperature drift - Voltage offset TC: 0.1µV/°C, Typ
  • Low input bias current: -13nA Typ
  • Operating temperature range: -40 °C to +125 °C
  • No phase reversal

Description

The ISL28108, ISL28208 and ISL28408 are single, dual and quad low power precision amplifiers optimized for single supply applications. These devices feature a common mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which make them ideal for single supply applications where input operation at ground is important. Added features include low offset voltage, and low temperature drift making them the ideal choice for applications requiring high DC accuracy. The output stage is capable of driving large capacitive loads from rail-to-rail for excellent ADC driving performance. The devices can operate for single or dual supply from 3V (±1.5V) to 40V (±20V) and are fully characterized at ±5V and ±15V. The combination of precision, low power, and small footprint provide the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, precision power supply control, and industrial control. The ISL28108 single is offered in 8 Ld TDFN, MSOP and SOIC packages. The ISL28208 dual amplifier is offered in 8 Ld TDFN, MSOP, and SOIC packages. The ISL28408 is offered in 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40 °C to +125 °C.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)1.2
IBIAS (nA)-13
IS per Amp (mA)0.165
Offset Voltage (Max) (mV)0.23
Slew Rate (V/µs)0.45
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 40
Gain Min1
IOUT (A)0.019
Noise VN (nV/√Hz)15.8
AVOL (dB)126
CMRR (dB)123
PSRR (db)128
EnableNo
VOUT (V)39.93
VS (Min) (V)3
VS (Max) (V)40
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.008—
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Precision instruments
  • Medical instrumentation
  • Data acquisition
  • Power supply control
  • Industrial process control
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28208FBZActiveAvailableIn StockRoHS:EN
SOICN1ku | $2.138#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28208FBZ-T13ActiveN/AIn StockRoHS:EN
SOICN1ku | $2.138#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28208FUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $2.138#Tube23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28208FUZ-T13ActiveN/AOut of StockRoHS:EN
MSOP1ku | $2.138#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28208FBZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FRTZObsoleteN/AOut of StockRoHS:EN
TDFN8#Tube216.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FRTZ-T13ObsoleteN/AOut of StockRoHS:EN
TDFN8#Reel216.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FRTZ-T7ObsoleteN/AOut of StockRoHS:EN
TDFN8#Reel216.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FRTZ-T7AObsoleteN/AIn StockRoHS:EN
TDFN8#Reel216.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FUZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28208FUZ-T7AObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits