Skip to main content
Renesas Electronics Corporation

Features

  • 5MHz Gain bandwidth product @ AV = 100
  • 13MHz -3dB unity gain bandwidth
  • 900µA typical supply current
  • 150µV maximum offset voltage (8 Ld SOIC)
  • 5nA typical input bias current
  • Down to 2.4V single supply voltage range
  • Rail-to-rail input and output
  • Enable pin
  • -40°C to +125°C operation
  • Pb-free (RoHS compliant)

Description

The ISL28136 is a low-power single operational amplifier optimized for single supply operation from 2. 4V to 5. 5V, allowing operation from one lithium cell or two Ni-Cd batteries. This device features a gain-bandwidth product of 5MHz and is unity-gain stable with a -3dB bandwidth of 13MHz. This device features an Input Range Enhancement Circuit (IREC), which enables it to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 25V above the positive supply and to the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail. The part typically draws less than 1mA supply current while meeting excellent DC accuracy, AC performance, noise and output drive specifications. Operation is guaranteed over -40°C to +125°C temperature range.

Applications

  • Low-end audio
  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers

Applied Filters: