Skip to main content
40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28108FBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
AVOL (dB)126
Bandwidth (MHz)1.2
CMRR (dB)123
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)-13
IOUT (A)0.019
IS per Amp (mA)0.185
Length (mm)4.9
MOQ980
Noise VN (nV/√Hz)15.8
Offset Voltage (Max) (mV)0.15
PSRR (db)128
Pkg. TypeSOICN
Price (USD)$1.85146
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 40
Slew Rate (V/µs)0.45
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)39.93
VS (Max) (V)40
VS (Min) (V)3
Width (mm)3.9

Description

The ISL28108, ISL28208 and ISL28408 are single, dual and quad low power precision amplifiers optimized for single supply applications. These devices feature a common mode input voltage range extending to 0. 5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which make them ideal for single supply applications where input operation at ground is important. Added features include low offset voltage, and low temperature drift making them the ideal choice for applications requiring high DC accuracy. The output stage is capable of driving large capacitive loads from rail-to-rail for excellent ADC driving performance. The devices can operate for single or dual supply from 3V (±1. 5V) to 40V (±20V) and are fully characterized at ±5V and ±15V. The combination of precision, low power, and small footprint provide the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, precision power supply control, and industrial control. The ISL28108 single is offered in 8 Ld TDFN, MSOP and SOIC packages. The ISL28208 dual amplifier is offered in 8 Ld TDFN, MSOP, and SOIC packages. The ISL28408 is offered in 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.