Features
- Programmable gain amplifier with gains of 1 to 128
- Low noise: 7nV/√Hz @ PGA = 128
- Linearity error: 0.0002% FS
- Output word rates up to 4kSps
- Low-side switch for load cell power management
- +5V analog and +2.7V to +5V digital supplies
- ISL26102 in 24 Ld TSSOP
- ISL26104 in 28 Ld TSSOP
- ESD 7.5kV - HBM
Description
The ISL26102 and ISL26104 provide a low-noise programmable gain amplifier along with a 24-bit Delta-Sigma Analog-to-Digital Converter with two channel (ISL26102) or four channel (ISL26104) differential, multiplexed inputs. The devices feature exceptional noise performance for conversion rates ranging from 2. 5Sps to 4kSps. The on-chip low-noise programmable-gain amplifier provides gains ranging from 1 to 128, which supports ±19. 5mVFS from a 5V reference. The high input impedance allows direct connection of sensors such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The Delta-Sigma ADC features a 3rd-order modulator providing up to 21. 5 bit noise-free performance (10Sps), with user-selectable word rates. The converter can be operated from an external clock source, an external crystal (typically 4. 9152MHz), or the on-chip oscillator. The ISL26102 and ISL26104 offer a simple-to-use serial interface. The ISL26102 and ISL26104 are available in a Thin Shrink Small Outline Package (TSSOP). The devices are specified for operation over the automotive temperature range (-40°C to +105°C).
Parameters
| Attributes | Value |
|---|---|
| Resolution (bits) | 24 |
| Channels (#) | 2 |
| Conversion Rate (Max) (kSPS) | 4 |
| INL (%FS) | 0.0002 |
| Analog Supply Voltage (V) | 4.75 - 5.25 |
| Digital Supply Voltage (V) | 2.7 - 5.25 |
| Supply Voltage (V) | 4.75 - 5.25 |
| Power Consumption (mW) | 33.75 |
| Noise (μVrms) | 0.007 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 7.8 x 4.4 x 0.00 | 24 | 0.7 |
Applications
- Weigh scales
- Temperature monitors and controls
- Load safety systems
- Industrial process control
- Pressure sensors
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL26102AVZ | Active | Available | In Stock | RoHS:EN | TSSOP | 1ku | $11.9 | 24# | Tube | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +105°C | MALAYSIA | TAIWAN |
| ISL26102AVZ-T | Active | N/A | Out of Stock | RoHS:EN | TSSOP | 1ku | $11.9 | 24# | Reel | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +105°C | MALAYSIA | TAIWAN |
| ISL26102AVZ-T7A | Active | N/A | In Stock | RoHS:EN | TSSOP | 1ku | $16.31 | 24# | Reel | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +105°C | MALAYSIA | TAIWAN |
Filters
Applied Filters
- PCB Design FilesZIP 759 KB rtka-bdgstkdbevkit1zbom_design Jun 05, 2019
- Manual - Development ToolsPDF 529 KB r12uz0047eu-rtka-tcstkev1z-user-manual Jun 03, 2019
- Manual - Development ToolsPDF 1.09 MB r12uz0049eu-rtka-bdgstkdbevkit1z-user-manual Mar 22, 2019
- Manual - Development ToolsPDF 721 KB r12uz0045eu-rtka-bdgstkev2z-user-manual Mar 22, 2019
- Product Change NoticePDF 121 KB PCN11113A Aug 13, 2012
- Product Change NoticePDF 120 KB PCN11113 Oct 31, 2011
- Application NotePDF 503 KB an9675 Aug 13, 1999AI-generated Summary: Effective Number of Bits (ENOB) depends critically on precise coherence in A/D sampling, with small frequency shifts significantly impacting accuracy. Unwrapping reconstructs coherently sampled sine waves, while windowing controls spectral leakage by shaping the acquisition window. Resampling and interpolation adjust sample sets to avoid leakage in FFT analysis. Different window functions balance side lobe levels and bandwidth, affecting spectral resolution and leakage reduction.
- Application NotePDF 1.08 MB an002 Nov 19, 1998AI-generated Summary: Data acquisition and conversion involve quantization, where the smallest resolvable analog difference (quantum) depends on the full scale range and resolution. Quantization introduces an irreducible error called quantizing error or noise. Aperture time, the conversion time uncertainty, causes amplitude errors when signals change during conversion. Sample-hold circuits reduce aperture time by storing sampled signals. The Sampling Theorem states that sampling frequency must be at least twice the highest signal frequency to avoid distortion from frequency folding or aliasing. Natural binary code is commonly used for digital representation in converters, with the most and least significant bits defining the code's resolution and value.
- Application NotePDF 287 KB an9705 Feb 21, 1997AI-generated Summary: Coherent sampling requires the ratio of signal frequency to sampling frequency to be a rational number, expressed as ko/N. When this condition is not met, frequency smearing occurs across bins. Data Acquisition Systems (DAS) can mitigate this by windowing, fixing sampling frequency and tuning input frequency, or fixing input frequency and tuning sampling frequency. The latter two methods are practical for most systems. Pseudo-code illustrates the frequency response for non-integer ko values.
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 529 KB r12uz0047eu-rtka-tcstkev1z-user-manual Jun 03, 2019
- Manual - Development ToolsPDF 1.09 MB r12uz0049eu-rtka-bdgstkdbevkit1z-user-manual Mar 22, 2019
- Manual - Development ToolsPDF 721 KB r12uz0045eu-rtka-bdgstkev2z-user-manual Mar 22, 2019
Manuals & Guides (4)
- Application NotePDF 503 KB an9675 Aug 13, 1999AI-generated Summary: Effective Number of Bits (ENOB) depends critically on precise coherence in A/D sampling, with small frequency shifts significantly impacting accuracy. Unwrapping reconstructs coherently sampled sine waves, while windowing controls spectral leakage by shaping the acquisition window. Resampling and interpolation adjust sample sets to avoid leakage in FFT analysis. Different window functions balance side lobe levels and bandwidth, affecting spectral resolution and leakage reduction.
- Application NotePDF 1.08 MB an002 Nov 19, 1998AI-generated Summary: Data acquisition and conversion involve quantization, where the smallest resolvable analog difference (quantum) depends on the full scale range and resolution. Quantization introduces an irreducible error called quantizing error or noise. Aperture time, the conversion time uncertainty, causes amplitude errors when signals change during conversion. Sample-hold circuits reduce aperture time by storing sampled signals. The Sampling Theorem states that sampling frequency must be at least twice the highest signal frequency to avoid distortion from frequency folding or aliasing. Natural binary code is commonly used for digital representation in converters, with the most and least significant bits defining the code's resolution and value.
- Application NotePDF 287 KB an9705 Feb 21, 1997AI-generated Summary: Coherent sampling requires the ratio of signal frequency to sampling frequency to be a rational number, expressed as ko/N. When this condition is not met, frequency smearing occurs across bins. Data Acquisition Systems (DAS) can mitigate this by windowing, fixing sampling frequency and tuning input frequency, or fixing input frequency and tuning sampling frequency. The latter two methods are practical for most systems. Pseudo-code illustrates the frequency response for non-integer ko values.
Application Notes & White Papers (3)
- Product Change NoticePDF 121 KB PCN11113A Aug 13, 2012
- Product Change NoticePDF 120 KB PCN11113 Oct 31, 2011
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- PCB Design FilesZIP 759 KB rtka-bdgstkdbevkit1zbom_design Jun 05, 2019
Schematics & Design Files (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- PCB Design FilesZIP 759 KB rtka-bdgstkdbevkit1zbom_design Jun 05, 2019
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- PCB Design FilesZIP 759 KB rtka-bdgstkdbevkit1zbom_design Jun 05, 2019
Software & Tools (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
DAQ on a Stick with Honeywell Pressure Sensor Reference Design
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified 0psi to 30psi basic board mount pressure sensor. This demo shows a complete signal chain solution from the Honeywell sensor,... Read More
DAQ on a Stick Strain Gauge Reference Design
The DAQ on a Stick Renesas Strain Gauge is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference design is a self-contained demo showing a complete signal chain solution using Renesas precision parts and a Renesas... Read More
DAQ on a Stick Renesas Thermocouple Reference Design
The DAQ on a Stick Renesas Thermocouple is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference design is a self-contained demo showing a complete signal chain solution using Renesas precision parts and a Renesas... Read More
Support Communities
-
Interfacing of ISL26102 IC (24 bit ADC)
Hello, I am interfacing ISL26102 ADC ic with LPC1700 UC. Following is the configuration, COPL = 0, COPH = 0. Mode - Master, 8 bit SPI mode SPI Speed - 100Khz clock frequency. Initially i am doing only single register write and read operation which is working fine as follow, //For write ...
Nov 21, 2018 -
ISL26102
Hi, friends, I need to configure the ISL26102 to read the 2 differential channels at a sampling rate of 1khz. Are there example codes regarding this chip?. Thanks,
Apr 11, 2024 -
sclk spi isl26102
Hi friends, What is the frequency of the internal oscillator?. Using internal oscillator, what is the maximum frequency that I can indicate for the SPI protocol?. To read data from the isl26102, must the /cs be set to 1 (which is the opposite of when reading or writing to ...
Jun 11, 2024
Knowledge Base
-
Can Multiple ISL26102 Connect to the Same SPI Port?
Multiple ISL26102 cannot be connected to the same serial interface bus, as the SPI of the ISL26102 is different from the standard SPI. This is due to the double function of the SDO/RDY pin, whose timing is shown in Figure 13.
Jul 6, 2024