Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 256 resistor taps
  • SPI serial interface
  • No additional level translator for low bus supply
  • Daisy Chaining of multiple DCP
  • Power supply
  • VCC = 1.7V to 5.5V analog power supply
  • VLOGIC = 1.2V to 5.5V SPI bus/logic power supply
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Shutdown Mode - forces the DCP into an end-to-end open circuit and RW is shorted to RL internally
  • Power-on preset to mid-scale (128 tap position)
  • Shutdown and standby current <2.8µA max
  • DCP terminal voltage from 0V to VCC
  • 10kΩ, 50kΩ or 100kΩ total resistance
  • Extended industrial temperature range: -40°C to +125°C
  • 10 Ld MSOP or 10 Ld uTQFN packages
  • Pb-free (RoHS compliant)

Description

The ISL23415 is a volatile, low voltage, low noise, low power, SPI™ bus, 256 taps, single digitally controlled potentiometer (DCP), which integrates DCP core, wiper switches and control logic on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the SPI bus interface. The potentiometer has an associated volatile Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. When powered on, the ISL23415's wiper will always commence at mid-scale (128 tap position). The low voltage, low power consumption, and small package of the ISL23415 make it an ideal choice for use in battery operated equipment. In addition, the ISL23415 has a VLOGIC pin allowing down to 1. 2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23415 without passing through a voltage level shifter. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)256
Resistance Options (kΩ)100
Channels (#)1
InterfaceSPI
Memory TypeVolatile
Vcc (V)1.7 to 5.5
Supply Current Icc (µA)2.5
Single Supply Voltage Range (V)5.5
Wiper Current (mA)3
Wiper Resistance (ohms)70
VL Terminal Voltage (Max) (V)5.5
End-to-End Temperature Coefficient (ppm/°C)70
Middlepoint Ratiometric Tempco8, 4, 2.3
Advanced FeaturesVLOGIC 1.2V to 5.5V; multiple device per bus
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5
uTQFN2.1 x 1.6 x 0.00100.5

Applications

  • Power supply margining
  • RF power amplifier bias compensation
  • LCD bias compensation
  • Gain adjustment in battery powered instruments
  • Portable medical equipment calibration
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)End-to-End Temperature Coefficient (ppm/°C)Pkg. Dimensions (mm)Resistance Options (kΩ)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL23415TFRUZ-T7AActiveAvailableIn StockRoHS:EN
uTQFN1ku | $2.4310#Reel170ppm/°C2.1 x 1.6 x 0.00100kΩYesNickel/Palladium/Gold-e4-40 to +125°CMALAYSIATAIWAN
ISL23415TFRUZ-TKActiveN/AIn StockRoHS:EN
uTQFN1ku | $1.8210#Reel170ppm/°C2.1 x 1.6 x 0.00100kΩYesNickel/Palladium/Gold-e4-40 to +125°CMALAYSIATAIWAN
ISL23415TFUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $1.8210#Tube170ppm/°C3.0 x 3.0 x 0.85100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL23415TFUZ-TKActiveN/AOut of StockRoHS:EN
MSOP1ku | $1.8210#Reel170ppm/°C3.0 x 3.0 x 0.85100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL23415TFUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP10#Reel170ppm/°C3.0 x 3.0 x 0.85100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23415WFUZObsoleteN/AIn StockRoHS:EN
MSOP10#Tube1175ppm/°C3.0 x 3.0 x 0.8510kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23415WFUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP10#Reel1175ppm/°C3.0 x 3.0 x 0.8510kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23415WFUZ-TKObsoleteN/AIn StockRoHS:EN
MSOP10#Reel1175ppm/°C3.0 x 3.0 x 0.8510kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C