Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Reference Output Voltage: 1.250V, 2.048V, 2.500V, 3.000V
  • Initial Accuracy: ±0.5mV (B grade)
  • Input Voltage Range ISL21007-12, 20, 25: 2.7V to 5.5V ISL21007-30: 3.2V to 5.5V
  • Low Output Voltage Noise: 4.5µVP-P (0.1Hz to 10Hz)
  • Supply Current: 150µA (Max)
  • Temperature Coefficient: 3ppm/°C (B grade)
  • Operating Temperature Range: -40°C to +125°C
  • Package: 8 Ld SOIC
  • Pb-Free (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL21007 FGA™ voltage references are extremely low power, high precision, and low noise voltage references fabricated on Intersil's proprietary Floating Gate Analog technology. The ISL21007 features very low noise (4. 5µVP-P for 0. 1Hz to 10Hz) and very low operating current (150µA, Max). In addition, the ISL21007 family features guaranteed initial accuracy as low as ±0. 5mV. This combination of high initial accuracy, low drift, and low output noise performance of the ISL21007 enables versatile high performance control and data acquisition applications with low power consumption.

Applications

  • High Resolution A/Ds and D/As
  • Digital Meters
  • Bar Code Scanners
  • Basestations
  • Battery Management/Monitoring
  • Industrial/Instrumentation Equipment
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL21007DFB812ZObsoleteN/AOut of StockSOIC8#TubeNo-40 to +125°C
ISL21007DFB812Z-TKObsoleteN/AOut of StockSOIC8#ReelNo-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?