| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDZ |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 5.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL15102AIRZ-T13) | Download |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 90 |
| Channels (#) | 1 |
| Enable | Yes |
| IBIAS (nA) | 3000 |
| IOUT (A) | 0.75 |
| IOUT @ RL | 0.2A @ 50Ω |
| IS per Amp (mA) | 21 |
| Length (mm) | 4 |
| MOQ | 5000 |
| Noise VN (nV/√Hz) | 8.5 |
| Offset Voltage (Max) (mV) | 17 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 5.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 900 |
| THD (dB) | -65 |
| Thermal Shutdown | Yes |
| Thickness (mm) | 0.9 |
| VOUT (V) | 20 |
| VS (Max) (V) | 28 |
| VS (Min) (V) | 8 |
| Width (mm) | 5 |
The ISL15102A is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining a high level of linearity required in Orthogonal Frequency Division Multiplexing (OFDM) PLC modem links.
The ISL15102A has a disable control pin (DIS). In Disable mode, the line driver goes into Low Power mode and the outputs maintain a high impedance in the presence of high receive signal amplitude, improving TDM receive signal integrity. The ISL15102A has built-in thermal protection. When the internal temperature reaches +150°C (typical) the driver shuts down to prevent damage to the device. An internal input CM buffer maximizes the dynamic range and reduces the number of external components in the application circuit. The ISL15102A is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package.
The ISL15102A is specified for operation across the -40°C to +85°C ambient temperature range.