Skip to main content
Renesas Electronics Corporation

Features

  • Real Time Clock/Calendar
  • Tracks Time in Hours, Minutes, and Seconds
  • Day of the Week, Day, Month, and Year
  • Security and Event Functions
  • Tamper detection with Time Stamp
  • Event Detection During Battery Packed or Normal Modes
  • Selectable Event Input Sampling Rates Allows Low Power Operation
  • Selectable Glitch Filter on Event Input Monitor
  • 15 Selectable Frequency Outputs
  • Single Alarm
  • Settable to the Second, Minute, Hour, Day of the Week, Day, or Month
  • Single Event or Pulse Interrupt Mode
  • Automatic Backup to Battery or Super Cap
  • Power Failure Detection
  • On-Chip Oscillator Compensation
  • 2 Bytes Battery-Backed User SRAM
  • I2C Interface
  • 400kHz Data Transfer Rate
  • 400nA Battery Supply Current
  • Small Package
  • 10 Ld MSOP

Description

The ISL1209 device is a low power real time clock with Event Detect function, timing and crystal compensation, clock/calendar, power fail indicator, periodic or polled alarm, intelligent battery backup switching and battery-backed user SRAM.

Parameters

AttributesValue
InterfaceI2C
Alarms (#)1
Supply Voltage Vcc (Min) (V)2.7
Battery BackupYes
Battery SealYes
CPU Supervisory Function PORNo
Crystal Frequency TrimmingYes
Frequency Out PinYes
Battery Current (nA)400
Time Keeping Current (µA)1.2
SRAM2 Bytes
Selectable Frequency Output15
Oscillator Compensation-94 to +140
TRIP Voltage for PORYes
Other FunctionsEvent Detect

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5

Applications

  • Utility Meters
  • Set Top Box/Modem
  • POS Equipment
  • Network Routers, Hubs, Switches, Bridges
  • Cellular Infrastructure Equipment
  • Fixed Broadband Wireless Equipment
  • Test Meters/Fixtures
  • Vending Machine Management
  • Security and Anti Tampering Applications Panel/Enclosure Status Warranty Reporting Time Stamping Applications Patrol/Security Check (Fire or Light Equipment) Automotive Applications

Applied Filters: