Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-02511
  • QML qualified per MIL-PRF-38535 requirements
  • EH version is wafer-by-wafer acceptance tested to 50krad(Si) LDR
  • Oscillator frequency: 1MHz (max)
  • High output drive current: 1A peak (typ)
  • Low startup current: 300μA (max)
  • Undervoltage Lockout
  • Start threshold: 8.8V (max)
  • Stop threshold: 7.6V (min)
  • Hysteresis: 300mV (min)
  • Pulse-by-pulse current limiting
  • Programmable leading edge blanking
  • Radiation hardness
  • High Dose Rate (HDR) (50-300rad(Si)/s): 300krad(Si)
  • Low Lose Rate (LDR) (0.01rad(Si)/s): 50krad(Si)
  • Latch-up immune (dielectrically isolated)
  • SEU immune: LET= 35MeV•cm2/mg

Description

The IS-1825ASRH, IS-1825BSRH, IS-1825BSEH, ISL71823ASRH, and ISL71823BSRH are single event and total dose hardened pulse width modulators designed to be used in high-frequency switching power supplies in either voltage or current-mode configurations. These devices include a precision voltage reference, a low power start-up circuit, a high-frequency oscillator, a wide-band error amplifier, and a fast current-limit comparator. The IS-1825xSRH and IS-1825xSEH feature dual, alternating output operating from zero to less than 50% duty cycle, and the ISL71823xSRH features dual in-phase output operating from zero to less than 100% duty cycle. The B versions of the parts test the delay from clock out to PWM output switching after power has been applied to the modulator (tPWM). The SEH parts are wafer-by-wafer acceptance tested to 50krad(Si) at a low dose rate of <10mrad(Si)/s. Constructed with the Rad Hard Silicon Gate (RSG) dielectrically isolated BiCMOS process, these devices are immune to single-event latch-up and have been specifically designed to provide a high level of immunity to single-event transients. All specified parameters are established and tested for 300krad(Si) total dose performance. The devices are offered in a 16 Ld CDIP or a 20 Ld CDFP and fully specified to across the temperature range of -50 °C to +125 °C.

Parameters

AttributesValue
RatingSpace
Control ModeVoltage, Peak Current Mode
Phases (Max)2
No-Load Operating Current25 mA
Quiescent Current55µA
Supply Voltage (min) (V)12 - 12
Supply Voltage (max) (V)30 - 30
Switching Frequency (min) (kHz)10
Switching Frequency (max) (kHz)3000
TopologyBoost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
VREF (V)5.1
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.3
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP12.7 x 7.5 x 0.00201.3
DIE———
SBDIP20.3 x 7.5 x 2.41162.5
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
IS0-1825BSEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F0251105V9ANo100-55 to +125°C34371
IS1-1825BSEH-QActiveN/AOut of StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F0251105VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-1825BSEH-QActiveN/AIn StockContactCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.005962F0251105VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-1825BSEH/PROTOActiveAvailableOut of StockContactCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371

Knowledge Base

  1. Should the IS-1825ASRH, IS-1825BSRH and IS-1825BSEH NC pins be connected to ground?

    Question:Should the NC pins be connected to ground for these parts?   Answer:Yes, the NC pins should be grounded.

  2. IS-1825 Soft-Start (SS) Pin

    Yes, that is alright.

  3. How can I SYNC (synchronize) the oscillator of the IS-1825, the HS-1825, or the ISL71823 series rad hard PWM controllers to an external clock?

    Question: How can I SYNC (synchronize) the oscillator for these rad hard PWM controllers to an external clock?   Answer: (This answer applies to the following Rad Hard PWM controllers: HS-1825AEH, HS-1825ARH, IS-1825ASRH, IS-1825BSEH, IS-1825BSRH, ISL71823ASRH and ISL71823BSRH)   The normal oscillator frequency is set by choosing ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?