Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically Screened to SMD # 5962-01510
  • QML Qualified per MIL-PRF-38535 Requirements
  • Radiation Hardness
  • Total Dose: 300krad(Si) (Max)
  • Single Event Latch-up: >84MeV/mg/cm2
  • Single Event Upset: >84MeV/mg/cm2
  • Operating Supply Voltage Range: 9V to 30V
  • Input Offset Voltage (VIO): 5mV (Max)
  • Quiescent Supply Current: 3mA (Max)
  • Differential Input Voltage Range Equal to the Supply Voltage

Description

The single event effects and total dose radiation hardened IS-139ASRH, IS-139ASEH consist of four independent single or dual supply voltage comparators on a single monolithic substrate. The common mode input voltage range includes ground, even when operated from a single supply, and the low supply current makes these comparators suitable for low power applications. These types were designed to directly interface with TTL and CMOS inputs. The IS-139ASRH, IS-139ASEH are fabricated on our dielectrically isolated Rad Hard Silicon Gate (RSG) process, which provides immunity to single event latch-up and the capability of highly reliable performance in any radiation environment. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the IS-139ASRH, IS-139ASEH are contained in SMD 5962-01510.

Parameters

AttributesValue
RatingSpace
Comparator TypeSingle or Dual
Input Offset Voltage Vio (Max) (mV (±))5
Response Time (max) (ns)7000
Supply Voltage (min) (V)9 - 9
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)83, 84
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP12.7 x 7.5 x 0.00201.3
DIE

Applications

  • DC-DC Power Conversion
  • Pulse Generators
  • Timing Circuitry
  • Level Shifting
  • Analog to Digital Conversion
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
IS0-139ASRH-QActiveN/AOut of StockDIENo100-40 to +125°C34371
IS0-139ASRH/SAMPLEActiveN/AOut of StockDIENo5-40 to +125°C34371
IS9-139ASRH-8ActiveN/AIn StockCFP20#TrayNot Applicable5962F0151001QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-139ASRH-QActiveN/AIn StockCFP20#TrayNot Applicable5962F0151001VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-139ASRH/PROTOActiveAvailableIn StockCFP20#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371

Knowledge Base

  1. Does IS-139A Vin max rating apply when the part is powered OFF?

    ... OFF (+Vcc = 0V) but driven by input of 12V the part is not stressed?  Vin max rating is -0.3 V dc to 33 VDC per the SMD. Answer: Yes, that is correct. The inputs can go above Vcc as stated in the SMD.   Suitable Products IS-139ASRH, IS-139ASEH

    Mar 12, 2026
  2. IS-139A NC Pins

    These pins have no internal connection to the die inside the package so they are floating. We recommend grounding these pins so as to not leave them floating.

    Jul 14, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?