Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The Intersil 5962-062070xQxA devices are 5. 0V powered RS-232 transmitters/receivers which meet ElA/TIA-232 and V. 28/V. 24 specifications. Additionally, they provide ±15kV ESD protection (IEC61000-4-2 Air Gap and MIL-STD 883 Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Targeted applications include ruggedized portable products and remotely deployed devices exposed to extreme temperature and humidity where the low operational and even lower standby, power consumption is critical. Efficient on-chip charge pumps, coupled with manual and automatic power-down functions (except for the 5962-0620707Q2A), reduce the standby supply current to a 1µA trickle. Small footprint packaging and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are guaranteed at worst case load conditions. This family is fully compatible with 5. 0V-only systems.

Features

  • Meets EIA/TIA-232 and V.28/V.24 Specifications at 5V
  • Electrically Screened to DSCC SMD#5962-06207
  • QML Qualified per MIL-PRF-38535 Requirements
  • SMD Compliance
  • Military Temperature Range
  • Latch-up Free
  • Hermetic Package
  • ESD Protection for RS-232 I/O Pins to ±15kV (IEC61000)
  • Guaranteed Mouse Driveability (ICL3243E)
  • Requires Single +5.0V ±10% Power Supply
  • Receiver Hysteresis for Improved Noise Immunity
  • Low Power Automatic Power-down Modes (Except for ICL3232E) = 1µA
  • Guaranteed Minimum 250kbps Data Rate
  • Manual and Automatic Power-down Features
  • Multiple Drivers/Receivers
  • On-Chip Voltage Converters Require Only Four External Capacitors
  • Regulated Dual Charge Pumps

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: