Skip to main content

Features

  • Data rate up to 64Gbps per channel for 400G/600G DP-mQAM applications
  • > 40GHz Bandwidth
  • > 10dB dynamic range of gain control
  • 3.1W (typical) at linear 4.0Vppd
  • AC-coupled 100Ω differential input/100Ω differential output
  • Ultra-low inter-channel cross-talk
  • Peaking adjustment functionality 
  • Analog control for gain and output voltage setting, and analog monitor for peak detector and gain control monitor
  • OIF compliant SPI digital interface integration

Description

The GX76472 is a low-power, high-performance, quad-channel linear driver chip. It is designed for 400G/600G optical integrated transmitter small-form factor (SFF) modules for metro and long-haul applications.

The GX76472 integrated quad lanes of driver with SPI circuitry for DC controls on a single die. Each channel of driver has 100Ω differential AC-coupled input and 100Ω differential interface with a back terminated output stage to allow external AC-coupled interface with optical modulator, and linear output voltage of 4.0Vppd suitable for LiNbO3 multi-level modulations.

Applied Filters: