Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single supply +3.3V operation
  • 16-Segment fonts with decimal point
  • Up to 8 character display driver
  • Has internal pull-up resistors of 136Ω Typical
  • Microprocessor compatible
  • Directly drives LED common cathode displays
  • Cascadable without additional hardware
  • Standby feature turns display off; puts chip in low power mode
  • Sequential entry or random entry of data into display
  • Character and segment drivers, All MUX scan circuitry, 8x6 static memory and 64-character ASCll font generator included on-chip
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ICM7245 is an 8-character, alphanumeric display driver and controller which provides all the circuitry required to interface a microprocessor or digital system to a 16-segment display with internal pull-up resistors. It is primarily intended for use in microprocessor systems, where it minimizes hardware and software overhead. Incorporated on-chip are a 64-character ASClI decoder, 8x6 memory, high power character and segment drivers, and the multiplex scan circuitry. 6-bit ASCll data to be displayed is written into the memory directly from the microprocessor data bus. Data location depends upon the selection of either Sequential (MODE = 1) or Random access mode (MODE = 0). In the Sequential Access mode the first entry is stored in the lowest location and displayed in the “left-most” character position. Each subsequent entry is automatically stored in the next higher location and displayed to the immediate “right” of the previous entry. A DISPlay FULL signal is provided after 8 entries; this signal can be used for cascading devices together. A CLR pin is provided to clear the memory and reset the location counter. The Random Access mode allows the processor to select the memory address and display digit for each input word. The character multiplex scan runs whenever data is not being entered. It scans the memory and CHARacter drivers, and ensures that the decoding from memory to display is done in the proper sequence. Intercharacter blanking is provided to avoid display ghosting.

Part NumberStatusSamplesStockPackageCarrier TypeMOQ
ICM7245AIM44ZObsoleteN/AIn StockMQFPTray192
ICM7245AIM44ZTObsoleteN/AOut of StockMQFPReel500
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?