| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MYF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.3 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ICL232CBEZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Auto Shutdown | No |
| Charge-pump Capacitance Value (µF) | 1 |
| Data Rate (Mbps) | 0.12 |
| High ESD Protection | No |
| IS Enabled (mA) | 5 |
| Length (mm) | 10.3 |
| MOQ | 960 |
| Manual Shutdown | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.3 x 7.5 x 0.20 |
| Pkg. Type | SOICW |
| Price (USD) | $2.69163 |
| Qualification Level | Standard |
| Receivers (#) | 2 |
| Rx Disable | No |
| Supply Voltage Vcc (Min) (V) | 4.5 |
| Thickness (mm) | 0.2 |
| Transmitters (#) | 2 |
| Vcc (V) | 4.5-5.5 |
| Width (mm) | 7.5 |
The ICL232 is a dual RS-232 transmitter/receiver interface circuit that meets all ElA RS-232C and V. 28 specifications. It requires a single +5V power supply, and features two onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to +30V, and have a 3kΩ to 7kΩ input impedance. The receivers also have hysteresis to improve noise rejection.