Features
- Low power consumption of 46mW per channel while delivering 5mA average and 5mA modulation current
- Compatible with common cathode and isolated VCSEL arrays
- 2-wire interface control and symmetric pad design maximize module design flexibility
- 10 mA Average and 10 mA Modulation current max.
- 12mA burn-in current max.
- QSFP MSA compliant
- InfiniBand QDR/FDR compliant
- 40G Base-SR4 compliant
Description
The HXT6104 VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.
Parameters
| Attributes | Value |
|---|---|
| Function | VCSEL Driver |
| Data Rate Max (Gbps) | 16 |
| Channels (#) | 4 |
Package Options
| Pkg. Type |
|---|
| WAFER |
Applied Filters:
Loading