Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High receiver sensitivity for 56Gbps PAM4 Ethernet applications
  • Low-power mode
  • Power consumption as low as 140mW/ch
  • Industrial operating temperature range from -40 °C to 95 °C
  • Up to 5kΩ typical differential gain
  • Wide adjustable output voltage swing
  • Linear operation up to 3mAppSE overload with internal AGC
  • Up to 30GHz typical bandwidth
  • 9pA/√Hz input-referred current noise density
  • RSSI, LOS, and Rx Disable functions
  • I²C interface
  • IEEE 802.3bs compliance

Description

The HXR44400 is an extension of a low-power, single-ended input, quad-channel linear Trans-Impedance Amplifier (TIA) array, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with an array of PIN detectors or a group of detectors, the HXR44400 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next generation 200G optical transceivers with advanced modulation schemes. HXR44400 supports 28GBaud PAM4 applications.

This TIA operates in a 3.3V supply or 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The device is designed with the patented adaptive biasing scheme.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
HXR44400-DNJObsoleteN/AOut of StockWAFER0WFPYese3 Sn-40 to 95°C
HXR44400-DNTObsoleteN/AOut of StockWAFER0WFPYese3 Sn0 to 70°C
HXR44400-DNUObsoleteN/AOut of StockWAFER0WFPYese3 Sn-5 to 95°C
HXR44400-EVBObsoleteN/AOut of StockBOARD0BoxNoe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?