| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WAFER |
| Carrier Type | WFP |
| Application | 200G Ethernet SR4, 400G Etherenet SR8, QSFP56, QSFP-DD/OSFP |
| Channels (#) | 4 |
| Data Rate Max (Gbps) | 56 |
| Function | CDR / Retimer /Driver |
| Lead Count (#) | 0 |
| MOQ | 100 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Price (USD) | $359.7895 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -5 to 95°C |
The HXR14450 is a quad-channel, low-power, linear transimpedance amplifier (TIA) with an integrated clock and data recovery (CDR) unit. It is a member of the family of optical receiver transmitter array (ORTA) products for high-speed optical interconnects. It is based on PAM4 modulation for next-generation Datacom applications.
The HXR14450 integrates a linear transimpedance pre-amplifier, linear post-amplifier, CDR unit, and a versatile output stage in one chip for higher density and lower power consumption applications.