Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single Chip Narrow Band Filter with up to 96dB Attenuation
  • DC to 33MHz Clock Rate
  • 16-Bit 2's Complement Input
  • 20-Bit Coefficients in FIR
  • 24-Bit Extended Precision Output
  • Programmable Decimation up to a Maximum of 16,384
  • Standard 16-Bit Microprocessor Interface
  • Filter Design Software Available DECIMATE™
  • Up to 512 Taps

Description

Support is limited to customers who have already adopted these products.

The HSP43220 Decimating Digital Filter is a linear phase low pass decimation filter which is optimized for filtering narrow band signals in a broad spectrum of a signal processing applications. The HSP43220 offers a single chip solution to signal processing applications which have historically required several boards of ICs. This reduction in component count results in faster development times as well as reduction of hardware costs. The HSP43220 is implemented as a two stage filter structure. As seen in the block diagram, the first stage is a high order decimation filter (HDF) which utilizes an efficient sample rate reduction technique to obtain decimation up to 1024 through a coarse low-pass filtering process. The HDF provides up to 96dB aliasing rejection in the signal pass band. The second stage consists of a finite impulse response (FIR) decimation filter structured as a transversal FIR filter with up to 512 symmetric taps which can implement filters with sharp transition regions. The FIR can perform further decimation by up to 16 if required while preserving the 96dB aliasing attenuation obtained by the HDF. The combined total decimation capability is 16, 384. The HSP43220 accepts 16-bit parallel data in 2's complement format at sampling rates up to 33 MSPS. It provides a 16-bit microprocessor compatible interface to simplify the task of programming and three-state outputs to allow the connection of several ICs to a common bus. The HSP43220 also provides the capability to bypass either the HDF or the FIR for additional flexibility.

Applications

  • Very Narrow Band Filters
  • Zoom Spectral Analysis
  • Channelized Receivers
  • Large Sample Rate Converter
Part NumberStatusSamplesStockPackageCarrier Type
HSP43220JC-25ObsoleteN/AIn StockPLCCTube
HSP43220JC-25ZObsoleteN/AIn StockPLCCTube
HSP43220JC-33ObsoleteN/AIn StockPLCCTube
HSP43220JC-33ZObsoleteN/AIn StockPLCCTube
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?