Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • RH accuracy: ±1.8%RH, typical (10 to 90%RH, 25°C)
  • Hydrophobic membrane, IP67 rating
  • HumiSeal coating
  • 14-bit resolution: 0.01%RH, typical 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.2°C, typical (-10 to +80°C)
  • Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging
  • Very low power consumption

Description

The HS3102-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3102 relative humidity and temperature sensor. The HS3102 features a hydrophobic membrane protecting it from environmental dust, particles, and liquids. The HS3002-MC1 is fully coated with HumiSeal for better corrosion resistance. The HS3102 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HS3102-MC1ObsoleteN/AOut of StockBOARD0Tray1Noe0-20 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?