Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD# 5962-98533
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • Low noise
    • At 1kHz: 4.3nV√Hz (typical)
    • At 1kHz: 0.6pA√Hz (typical)
  • Low offset voltage: 2.1mV (maximum)
  • High slew rate: 1.7V/μs (minimum)
  • Gain bandwidth product: 8.0MHz (typical)

Description

The HS-OP470ARH and HS-OP470AEH are radiation hardened, monolithic quad operational amplifiers that provide highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to single event latch-up. The HS-OP470ARH and HS-OP470AEH show almost no change in offset voltage after exposure to 100krad(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open-loop gain in excess of 40kV/V. These quad operational amplifiers are available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.

Parameters

AttributesValue
RatingSpace
AVOL (dB)92
Bandwidth (MHz)8
Channels (#)4
CMRR (dB)80
IOUT (mA)10
IS per Amp (mA)1.375
Noise VN (nV/√Hz)6
Offset Voltage (max)2.6mV
PSRR (db)80
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)3
Supply Voltage (min) (V)10 - 10
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.8 x 6.5 x 0.00141.3
DIE

Applications

  • High Q, active filters
  • Voltage regulators
  • Integrators
  • Signal generators
  • Voltage references
  • Space environments
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-OP470AEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R9853302V9ANo100-55 to +125°C34371
HS0-OP470AEH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +125°C34371
HS9-OP470AEH-QActiveN/AIn StockContactCFP14#TrayNot Applicable5962R9853302VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-OP470AEH/PROTOActiveAvailableIn StockContactCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?