Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD # 5962-96755
  • QML qualified per MIL-PRF-38535 requirements
  • Total dose: 100krad (Si) (Max)
  • DAC and reference on a single chip
  • Pin compatible with AD-565A and HI-565A
  • Very high speed: Settles to 0.50 LSB in 500ns Max
  • Monotonicity guaranteed over temperature
  • 0.50 LSB Max nonlinearity guaranteed over temperature
  • Low gain drift (Max., DAC plus reference): 50ppm/°C
  • ±0.75 LSB accuracy guaranteed over temperature (±0.125 LSB Typical at +25 °C)

Description

The HS-565BEH is a fast, radiation hardened 12-bit current output, digital-to-analog converter. This part replaced the HS-565ARH, which is no longer available. The monolithic chip include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches. The Intersil Dielectric Isolation process provides latch-up free operation while minimizing stray capacitance and leakage currents, to produce an excellent combination of speed and accuracy. Also, ground currents are minimized to produce a low and constant current through the ground terminal, which reduces error due to code-dependent ground currents. The HS-565BEH die are laser trimmed for a maximum integral nonlinearity error of ±0. 25 LSB at +25 °C. In addition, the low noise buried zener reference is trimmed both for absolute value and minimum temperature coefficient. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96755.

Parameters

AttributesValue
RatingSpace
LSB Accuracy at 25°C (±%)0.125
LSB Accuracy Over Temperature (±%)0.75
LSB Max Nonlinearity Over Temperature (%)0.5
Max Gain Drift (ppm/°C)50
Speed0.5LSB in 500ns (Max)
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP15.2 x 10.2 x 0.00241.3
DIE———
SBDIP30.5 x 15.1 x 2.41242.5

Applications

  • High-speed A/D converters
  • Precision instrumentation
  • Signal reconstruction
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
HS0-565BEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R9675503V9ANo100-55 to +125°C
HS1-565BEH-QActiveN/AOut of StockContactSBDIP24#TubeNot Applicable2.5mm30.5 x 15.1 x 2.415962R9675503VJCYesGold Plate over compliant Undercoat-e425-55 to +125°C
HS9-565BEH-QActiveN/AOut of StockContactCFP24#TrayNot Applicable1.3mm15.2 x 10.2 x 0.005962R9675503VXCYesGold Plate over compliant Undercoat-e425-55 to +125°C

Knowledge Base

  1. Can I ground the "NC" pins of HS-565BEH and HS-565BRH rad hard DACs?

    Question:We are very much concerned about electrostatic charge build-up on the no connect pins. Are the "NC" inputs, pins 1 and 2, floating pins or are they internally connected to the die for test purposes? If they are floating, then we must connect them to ground.   Answer: Pins ...

  2. What is the update rate of the HS-565BEH or HS-565BRH DAC?

    Question: There is not an update rate specification in the data sheet for these digital-to-analog converters. What is the update rate?   Answer: The speed at which this DAC can operate depends upon the choice of amplifier used on the DAC's output and upon the output accuracy requirement ...

  3. HS-565 Models

    Last Updated: 01/23/2026 Question: Do you have a model for HS-565 digital to analog converters (DAC)? Answer: We do not have any models for these parts or for a similar part. Suitable Products HS-565A, HS-565BEH, HS-565BRH

    Jan 23, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?