Skip to main content
Renesas Electronics Corporation

Features

  • Electrically screened to SMD # 5962-95690
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • No latch-up, dielectrically isolated device islands
  • Low noise
  • At 1kHz: 4.3nV/√Hz (Typ)
  • At 1kHz: 0.6pA/√Hz (Typ)
  • Low offset voltage: 3.0mV (Max)
  • High slew rate: 2.0V/µs (Typ)
  • Gain bandwidth product: 8.0MHz (Typ)

Description

The HS-5104AEH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104AEH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.

Parameters

AttributesValue
RatingSpace
AVOL (dB)92
Bandwidth (MHz)8
Channels (#)4
CMRR (dB)80
IOUT (mA)10
IS per Amp (mA)1.875
Noise VN (nV/√Hz)6
Offset Voltage (max)5mV
PSRR (db)80
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)3
Supply Voltage (min) (V)10 - 10
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +85°C, -40 to +105°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.8 x 6.5 x 0.00141.3
DIE———
SBDIP19.0 x 7.4 x 2.41142.5

Applications

  • High Q, active filters
  • Voltage regulators
  • Integrators
  • Signal generators
  • Voltage references
  • Space environment

Applied Filters: