Features
- Electrically screened to DESC SMD # 5962-99560
- QML qualified per MIL-PRF-38535 requirements
- Radiation environment
- High dose rate (50-300rad(Si)/s): 300krad(Si)
- Latch-up immune
- Low dose rate (0.01rad(Si)/s): 50krad(Si) (EH products only)
- IPEAK: >2A (min)
- Matched rise and fall times (CL = 4300pF): 75ns (maximum)
- Low voltage lockout feature
- HS-4424RH, HS-4424EH: <10.0V
- HS-4424BRH, HS-4424BEH: <7.5V
- Wide supply voltage range: 12V to 18V
- Prop delay: 250ns (maximum)
- Consistent delay times with VCC changes
- Low power consumption
- 40mW with inputs high
- 20mW with inputs low
- Low equivalent input capacitance: 3.2pF (typical)
- ESD protected: >4000V
Description
The radiation hardened HS-4424RH, HS-4424EH, HS-4424BRH and HS-4424BEH are non-inverting, dual, monolithic high-speed MOSFET drivers designed to convert TTL level signals into high current outputs at voltages up to 18V. The inputs of these devices are TTL compatible and can be directly driven by our HS-1825ARH PWM device or by our ACS/ACTS and HCS/HCTS type logic devices. The fast rise times and high current outputs allow very quick control of high gate capacitance power MOSFETs in high-frequency applications. The high current outputs minimize power losses in MOSFETs by rapidly charging and discharging the gate capacitance. The output stage incorporates a low voltage lockout circuit that puts the outputs into a three-state mode when the supply voltage drops below 10V for the HS-4424RH, HS-4424EH and 7.5V for the HS-4424BRH, HS-4424BEH. Constructed with the dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments. Detailed Electrical Specifications for these devices are contained in SMD 5962-99560.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Driver Type | Low Side |
| Input VCC (Min) (V) | 12 |
| Input VCC (Max) (V) | 18 |
| Low Side Rise Time (max) (ns) | 75 |
| Low Side Fall Time (max) (ns) | 75 |
| Drivers (#) | 2 |
| Output Type | Non-inverting |
| Peak Output Source Current (A) | 2 |
| Peak Output Sink Current (A) | 2 |
| Temp. Range (°C) | -55 to +125°C |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| DSEE (MeV·cm2/mg) | 60 |
| Flow | RH Hermetic |
| Qualification Level | Class V |
| Die Sale Availability? | Yes |
| PROTO Availability? | Yes |
Applications
- Switching power supplies
- DC/DC converters
- Motor controllers
Applied Filters: