Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD # 5962-99511
  • QML qualified per MIL-PRF-38535 requirements
  • EH version acceptance tested to 50krad(Si) (LDR)
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 300krad(Si)
  • Latch-up immune
  • Low dose rate immune
  • IPEAK: >2A (typ)
  • Matched rise and fall times (CL = 4300pF):75ns (max)
  • Low voltage lock-out feature
  • HS-4423RH, HS-4423EH: <10.0V
  • HS-4423BRH, HS-4423BEH: <7.5V
  • Wide supply voltage range: 12V to 18V
  • Prop delay: 250ns (max)
  • Consistent delay times with VCC changes
  • Low power consumption
  • 40mW with inputs high
  • 20mW with inputs low
  • Low equivalent input capacitance: 3.2pF (typ)
  • ESD protected: 4000V

Description

The Radiation Hardened HS-4423RH, HS-4423EH, HS-4423BRH, HS-4423BEH are inverting, dual, monolithic high-speed MOSFET drivers designed to convert TTL level signals into high current outputs at voltages up to 18V. The inputs of these devices are TTL compatible and can be directly driven by our HS-1825ARH PWM device or by our ACS/ACTS and HCS/HCTS type logic devices. The fast rise times and high current outputs allow very quick control of high gate capacitance power MOSFETs in high-frequency applications. The high current outputs minimize power losses in MOSFETs by rapidly charging and discharging the gate capacitance. The output stage incorporates a low voltage lock-out circuit that puts the outputs into a three-state mode when the supply voltage drops below 10V for the HS-4423RH, HS-4423EH and 7.5V for the HS-4423BRH and HS-4423BEH. Constructed with the Intersil dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to Single Event Latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments.

Parameters

AttributesValue
RatingSpace
Driver TypeLow Side
Input VCC (Min) (V)12
Input VCC (Max) (V)18
Low Side Rise Time (max) (ns)95
Low Side Fall Time (max) (ns)95
Drivers (#)2
Output TypeInverting
Peak Output Source Current (A)2
Peak Output Sink Current (A)2
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)60
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———

Applications

  • Switching power supplies
  • DC/DC converters
  • Motor controllers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-4423RH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962F9951101V9ANo100-55 to +125°C34371
HS0-4423RH/SAMPLEActiveN/AOut of StockContactDIEEMNo5-55 to +125°C34371
HS9-4423RH-8ActiveN/AOut of StockContactCFP16#TrayNot ApplicableClass Q5962F9951101QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-4423RH-QActiveN/AOut of StockContactCFP16#TrayNot ApplicableClass V5962F9951101VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-4423RH/PROTOActiveAvailableOut of StockContactCFP16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371

Knowledge Base

  1. Can the output of the HS-4423RH or HS-4424RH be cross-strapped?

    Question:Can the output of these parts be wired ORed or ANDed together, i.e., cross-strapped directly without diode isolation? Answer:The output will tri-state without bias or a path to bias so yes, they can be cross-strapped directly without diode isolation.

  2. HS-4423 Model

    ... plans to make one for these legacy parts. For new designs you may want to switch to GaN transistors and one of our GaN FET drivers (ISL70040SEH, ISL73040SEH or ISL71040M). We have models available today for these GaN FET drivers.   Suitable Products HS-4423RH, HS-4423EH, HS-4423BRH, HS-4423BEH

    Apr 15, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?