Features
- Electronically Screened to SMD # 5962-95632
- QML Qualified Per MIL-PRF-38535 Requirements
- 1.2 Micron Radiation Hardened CMOS
- Total Dose Up to 300kRAD(Si)
- Latchup Free
- EIA RS-422 Compatible Outputs (Except for IOS)
- Operation with TTL Based on VIH = VDD/2
- High Impedance Outputs when Disabled or Powered Down
- Low Power Dissipation 2.75mW Standby (Max)
- Single 5V Supply
- Low Output Impedance 10Ω or Less
- Full -55°C to +125°C Military Temperature Range
Description
The Intersil HS-26CT31RH, HS-26CT31EH are quad differential line drivers designed for digital data transmission over balanced lines and meet the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26CT31RH, HS-26CT31EH accept TTL signal levels and convert them to RS-422 compatible outputs. These circuits use special outputs that enable the drivers to power down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95632.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Input High Voltage Range | VDD/2 |
| Input Low Voltage Range | 0.8 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Temp. Range (°C) | -55 to +125°C |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| DSEE (MeV·cm2/mg) | 100 |
| Flow | RH Hermetic |
| Qualification Level | Class V |
| Die Sale Availability? | Yes |
| PROTO Availability? | Yes |
Applications
- Line Transmitter for MIL-STD-1553 Serial Data Bus
- Line Transmitter for RS422
Applied Filters: