Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD # 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose 300krad (Si) (maximum)
  • Single event transient immune up to LET 60MeV/mg/cm2
  • Single event latch-up immune up to LET 100MeV/mg/cm2
  • Extremely low stand-by current 100μA (maximum)
  • Operating supply range 3.0V to 3.6V
  • CMOS level inputs VIH > (0.7) (VDD); VIL < (0.3) (VDD)
  • Differential outputs VOH > 1.8V; VOL < 0.5V
  • High impedance outputs when disabled or powered down
  • Low output impedance 10Ω or less
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)

Description

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines in low-voltage RS-422 protocol applications. CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV31RH and HS-26CLV31EH accept CMOS-level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered down, maintaining signal integrity in multi-driver applications.

Parameters

AttributesValue
RatingSpace
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)3.6 - 3.6
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • Line transmitter for MIL-STD-1553 serial data bus
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-26CLV31RH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9666302V9ANo100-55 to +125°C34371
HS0-26CLV31RH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +85°C34371
HS1-26CLV31RH-8ActiveN/AOut of StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666302QECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CLV31RH-QActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666302VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CLV31RH/PROTOActiveAvailableOut of StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.41ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-26CLV31RH-8ActiveN/AOut of StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666302QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CLV31RH-QActiveN/AOut of StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666302VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CLV31RH/PROTOActiveAvailableIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9G-26CLV31RH-QActiveN/AOut of StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666302VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-26CLV31RH/PROTOActiveAvailableIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371