Features
- Electrically screened to DLA SMD# 5962-99618
- QML qualified per MIL-PRF-38535
- Radiation performance
- TID Rad Hard Assurance (RHA) testing
- High dose rate (50-300rad(Si)/s): 300krad(Si)
- SEL immune: DI RSG process
- Overvoltage protection (power on, switch off): ±30V
- Power off high impedance: ±17V
- Fast switching times
- tON: 110ns (max)
- tOFF: 80ns (max)
- Low "ON" resistance: 50Ω (max)
- Pin compatible with industry-standard 201 types
- Operating supply range: ±10V to ±15V
- Wide analog voltage range (±15V supplies): ±15V
- TTL compatible
Description
The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Switches (#) | 4 |
| RON (max) (ohms) | 50 |
| Supply Voltage (min) (V) | -15 - -15 |
| Supply Voltage (max) (V) | 15 - 15 |
| Turn-Off Time (max) (ns) | 80 |
| tOFF (max, post-rad) (ns) | 80 |
| Turn-On Time (max) (ns) | 110 |
| Temp. Range (°C) | -40 to +125°C, -55 to +125°C |
| TID HDR (krad(Si)) | 300 |
| DSEE (MeV·cm2/mg) | DSEE Free (DI) |
| Flow | RH Hermetic |
| Qualification Level | Class Q, Class V, EM |
| Die Sale Availability? | Yes |
Applications
- High speed multiplexing
- Sample and hold circuits
- Digital filters
- Operational amplifier gain switching networks
- Integrator reset circuits
Applied Filters: