Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-99618
  • QML qualified per MIL-PRF-38535
  • Radiation performance
  • TID Rad Hard Assurance (RHA) testing
    • High dose rate (50-300rad(Si)/s): 300krad(Si)
    • Low dose rate (0.01rad(SI)/s): 50krad(Si)
  • SEL immune: DI RSG process
  • Overvoltage protection (power on, switch off): ±30V
  • Power off high impedance: ±17V
  • Fast switching times
  • tON: 110ns (max)
  • tOFF: 80ns (max)
  • Low "ON" resistance: 50Ω (max)
  • Pin compatible with industry-standard 201 types
  • Operating supply range: ±10V to ±15V
  • Wide analog voltage range (±15V supplies): ±15V
  • TTL compatible

Description

The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.

Parameters

AttributesValue
RatingSpace
Switches (#)4
RON (max) (ohms)50
Supply Voltage (min) (V)-15 - -15
Supply Voltage (max) (V)15 - 15
Turn-Off Time (max) (ns)80
tOFF (max, post-rad) (ns)80
Turn-On Time (max) (ns)110
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • High speed multiplexing
  • Sample and hold circuits
  • Digital filters
  • Operational amplifier gain switching networks
  • Integrator reset circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-201HSEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9961802V9ANo100-55 to +125°C34371
HS1-201HSEH-QActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9961802VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-201HSEH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9961802VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371

Support Communities

  1. Material Declaration sheet for the HS1-201HSEH-Q /5962F9961802VEC

    Dear All, Could you provide a Material Declaration sheet for the HS1-201HSEH-Q /5962F9961802VEC in which the total mass/weight of the component can be found? Thank you.

    Jan 29, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?