Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD # 5962-99558
  • QML qualified per MIL-PRF-38535 Requirements
  • Radiation environment
  • Maximum total dose: 300 krad(SI)
  • Vertical architecture provides low dose rate immunity
  • DI RSG process provides latch-up immunity
  • Low start-up current: 100µA (Typical)
  • Fast propagation delay: 80ns (Typical)
  • 12V to 30V operation
  • 1A (peak) dual output drive capability
  • 5.1V reference
  • Undervoltage lockout
  • Programmable soft-start
  • Switching frequencies to 500kHz
  • Latched overcurrent comparator with full cycle restart
  • Programmable leading edge blanking circuit

Description

The radiation hardened HS-1825ARH, HS-1825AEH pulse width modulator is designed to be used in high-frequency switched-mode power supplies and can be used in either current-mode or voltage-mode. It is well suited for single-ended boost converter applications. Device features include a precision voltage reference, low power start-up circuit, high-frequency oscillator, wide-band error amplifier and fast current-limit comparator. The use of proprietary process capabilities and unique design techniques results in fast propagation delay times and high output current over a wide range of output voltages. Constructed with the Intersil radiation hardened Silicon Gate (RSG) Dielectric Isolation BiCMOS process, the HS-1825ARH, HS-1825AEH have been specifically designed to provide highly reliable performance when exposed to harsh radiation environments..

Parameters

AttributesValue
RatingSpace
Control ModeVoltage, Peak Current Mode
Phases (Max)2
No-Load Operating Current25 mA
Quiescent Current55µA
Supply Voltage (min) (V)12 - 12
Supply Voltage (max) (V)30 - 30
Switching Frequency (min) (kHz)10
Switching Frequency (max) (kHz)3000
TopologyBoost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
VREF (V)5.1
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.3
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • Current or voltage mode switching power supplies
  • Motor speed and direction control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-1825AEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9955802V9ANo100-55 to +125°C34371
HS1-1825AEH-QActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9955802VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-1825AEH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9955802VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?