Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • Latch-up free under any conditions
  • Total dose (Max): 3 x 105 RAD(Si)
  • SEU LET threshold: 20MeV/cm2/mg
  • Low dose rate effects immunity
  • 100V output voltage withstand capability
  • ESD protection to >3000V
  • Differential input voltage range equal to the supply voltage
  • Input offset voltage (VIO): 2mV (Max)
  • Quiescent supply current: 2mA (Max)
  • Pb-Free (RoHS Compliant)

Description

The Radiation Hardened HS-139RH, HS-139EH consists of four independent single or dual supply voltage comparators on a single monolithic substrate. The common mode input voltage range includes ground, even when operated from a single supply and the low supply current makes these comparators suitable for low power applications. These types were designed to directly interface with TTL and CMOS. The HS-139RH, HS-139EH are fabricated on our dielectrically isolated Rad Hard Silicon Gate (RSG) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-139RH, HS-139EH are contained in SMD 5962-98613.

Parameters

AttributesValue
RatingSpace
Comparator TypeDual
Input Offset Voltage Vio (Max) (mV (±))2
Response Time (max) (ns)7000
Supply Voltage (min) (V)5 - 5
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)20
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.9 x 6.6 x 0.00141.3
DIE———
SBDIP17.8 x 7.5 x 2.41142.5

Applications

  • Pulse generators
  • Timing circuitry
  • Level shifting
  • Analog-to-digital conversion
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-139EH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9861303V9ANo100-55 to +125°C34371
HS1-139EH-QActiveN/AOut of StockContactSBDIP14#TubeNot Applicable2.5mm17.8 x 7.5 x 2.415962F9861303VCCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-139EH-QActiveN/AIn StockContactCFP14#TrayNot Applicable1.3mm9.9 x 6.6 x 0.005962F9861303VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371