| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_10215 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3 x 4 x 1.1 |
| Pitch (mm): |
| RoHS (HN58X25128TI#S0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Embossed Tape |
| Application | Consumer |
| Clock frequency (kHz) | 5000 |
| Family Name | Serial EEPROM |
| Interface | SPI bus |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 3 |
| MOQ | 2000 |
| Memory Capacity (kbit) | 128 |
| Organization (bit) | x 8 |
| Organization (kword) | 16 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 3 x 4 x 1.1 |
| Pkg. Type | TSSOP |
| Supply Voltage (V) | 1.8 - 5.5 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.